SLAAE47A May 2022 – August 2022 DAC11001A , DAC11001B
This application report describes how to calculate the total error in a DAC11001 system from various components like reference, reference buffer, output buffer, and the DAC itself. Figure 1-1 shows an example circuit topology using DAC11001 to get a 20 bit linear output. In this example, REF6025 used as reference and OPA828 as output and reference buffer respectively.
| Parameters | Specifications |
|---|---|
| Output Voltage | ±5 V |
| Reference source | 2.5 V |
| Output Type | Buffered |
| Resolution | 20-bit |
| Operating Temperature Range | -40 to 125°C |