SLAAE56B November 2022 – August 2025 MSPM0G1105 , MSPM0G1106 , MSPM0G1107 , MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G3105 , MSPM0G3106 , MSPM0G3107 , MSPM0G3505 , MSPM0G3506 , MSPM0G3507 , MSPM0H3216 , MSPM0L1105 , MSPM0L1106 , MSPM0L1227 , MSPM0L1227-Q1 , MSPM0L1228 , MSPM0L1228-Q1 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346 , MSPM0L2227 , MSPM0L2227-Q1 , MSPM0L2228 , MSPM0L2228-Q1
The STM32G0 and MSPM0 family of parts are both based on the Arm Cortex M0+ CPU core architecture and instruction set. Table 3-1 gives a high-level overview of the general features of the CPUs in the MSPM0G and MSPM0L families compared to the STM32G0. Interrupts and Exceptions provides a comparison of the interrupts and exceptions and how these are mapped in the Nested Vectored Interrupt Controller (NVIC) peripheral included in the M0 architecture for each device.
| Feature | STM32G0 | MSPM0G | MSPM0L | MSPM0C | MSPM0H |
|---|---|---|---|---|---|
| Architecture | Arm Cortex-M0+ | Arm Cortex-M0+ | Arm Cortex-M0+ | Arm Cortex-M0+ | Arm Cortex-M0+ |
| Maximum MCLK | 64MHz | 80MHz | 32MHz | 24 or 32MHz | 32MHz |
| Processor trace capabilities | No | Yes, integrated micro trace buffer | No | No | No |
| Memory protection unit (MPU) | Yes | Yes | Yes | Yes | Yes |
| System timer (SYSTICK) | Yes | Yes - 24 bit | Yes - 24 bit | Yes - 24 bit | Yes |
Hardware Accelerator | CORDIC/FMAC | MATHACL | No | No | No |
| Hardware breakpoint / watchpoints | 4 / 2 | 4 / 2 | 4 / 2 | 2 / 1 | 4 / 2 |
| Boot routine storage | Flash (system memory) | ROM | ROM | N/A | ROM |
| Bootstrap loader storage | Flash (system memory) | ROM | ROM | N/A | ROM |
| Bootloader interface support(1)(2) | UART, I2C, SPI, USB, FDCAN | UART, I2C, user extendable | UART, I2C, user extendable | UART, I2C, user extendable | UART, I2C, user extendable |
| DMA | Yes | Yes | Yes | Yes | Yes |