SLAAE56B November   2022  – August 2025 MSPM0G1105 , MSPM0G1106 , MSPM0G1107 , MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G3105 , MSPM0G3106 , MSPM0G3107 , MSPM0G3505 , MSPM0G3506 , MSPM0G3507 , MSPM0H3216 , MSPM0L1105 , MSPM0L1106 , MSPM0L1227 , MSPM0L1227-Q1 , MSPM0L1228 , MSPM0L1228-Q1 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346 , MSPM0L2227 , MSPM0L2227-Q1 , MSPM0L2228 , MSPM0L2228-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1MSPM0 Portfolio Overview
    1. 1.1 Introduction
    2. 1.2 Portfolio Comparison of STM32 MCUs to MSPM0 MCUs
    3. 1.3 Pin to Pin Comparison of STM32 MCUs to MSPM0 MCUs
  5. 2Ecosystem and Migration
    1. 2.1 Software Ecosystem Comparison
      1. 2.1.1 MSPM0 Software Development Kit (MSPM0 SDK)
      2. 2.1.2 CubeIDE vs Code Composer Studio IDE (CCS)
      3. 2.1.3 CubeMX vs SysConfig
    2. 2.2 Hardware Ecosystem
    3. 2.3 Debug Tools
    4. 2.4 Migration Process
    5. 2.5 Migration and Porting Example
  6. 3Core Architecture Comparison
    1. 3.1 CPU
    2. 3.2 Embedded Memory Comparison
      1. 3.2.1 Flash Features
      2. 3.2.2 Flash Organization
      3. 3.2.3 Embedded SRAM
    3. 3.3 Power Up and Reset Summary and Comparison
    4. 3.4 Clocks Summary and Comparison
    5. 3.5 MSPM0 Operating Modes Summary and Comparison
    6. 3.6 Interrupt and Events Comparison
    7. 3.7 Debug and Programming Comparison
  7. 4Digital Peripheral Comparison
    1. 4.1 General-Purpose I/O (GPIO, IOMUX)
    2. 4.2 Universal Asynchronous Receiver-Transmitter (UART)
    3. 4.3 Serial Peripheral Interface (SPI)
    4. 4.4 I2C
    5. 4.5 Timers (TIMGx, TIMAx)
    6. 4.6 Windowed Watchdog Timer (WWDT)
    7. 4.7 Real-Time Clock (RTC)
  8. 5Analog Peripheral Comparison
    1. 5.1 Analog-to-Digital Converter (ADC)
    2. 5.2 Comparator (COMP)
    3. 5.3 Digital-to-Analog Converter (DAC)
    4. 5.4 Operational Amplifier (OPA)
    5. 5.5 Voltage References (VREF)
  9. 6Summary
  10. 7References
  11. 8Revision History

Operational Amplifier (OPA)

The STM32G0 family of devices does not offer an integrated Operational Amplifier (OPA) peripheral, but when migrating from the STM32G0 to MSPM0 family, you can make use of the MSPM0 internal OPAs to replace external discrete devices, or to buffer internal signals as necessary. The MSPM0 OPA modules are completely flexible, and can individually, or in combination, replace many discrete amplifiers in sensing or control applications. The primary features of the MSPM0 OPA modules are included in Table 5-5, and examples of common OPA configurations you can recreate are included in OPA code examples

Table 5-5 MSPM0 OPA Feature Set
FeatureMSPM0 Implementation
Input typeRail to rail (can be enabled or disabled)
Gain bandwidth1MHz (low-power mode)
6MHz (standard mode)
Amplifier configurationsGeneral-purpose mode
Buffer mode
PGA mode (inverting or noninverting)
Differential amplifier mode
Cascade amplifier mode
Input/output routingExternal pin routing
Internal connections to ADC and COMP modules
Fault detectionBurnout current source (BCS)
Chopper stabilizationStandard (selectable chopping frequency)
ADC assisted chop
Disabled
Reference voltagesInternal VREF (MSPM0G devices only)
DAC12 (MSPM0G devices only)
DAC8 (devices with COMP module only)

OPA Code Examples

Information about OPA code examples can be found in the MSPM0 SDK examples guide.