SLAAED5 june 2023 AFE11612-SEP , INA240-SEP , OPA4H199-SEP
Power amplifier behavioral nuances make discrete VGS compensation solutions complex and costly. The AFE11612-SEP simplifies the solution while adding beneficial features, such as gate monitoring, VDRAIN monitoring, temperature monitoring, and supply collapse detection for startup and shutdown sequence control, to make the device an excellent value.
Device | Optimized Parameters | Total Ionizing Dose (TID) Characterized | Single Event Latch-Up (SEL) Characterized |
---|---|---|---|
AFE11612-SEP | Space enhanced 12 12-bit DACs with 16 12-bit ADC inputs. | 20 krad(SI) | Immune to 43 MeV-cm2/mg at 125°C |
OPA4H199-SEP | Space enhanced high voltage quad-output operational amplifier. | 30 krad(SI) | Immune to 43 MeV-cm2 /mg at 125°C |
INA240-SEP | Space enhanced wide common-mode range current sense amplifier. | 20 krad(SI) | Immune to 43 MeV-cm2 /mg at 125°C |