SLAAEF5B March 2024 – June 2025 MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G3506 , MSPM0G3507 , MSPM0H3215 , MSPM0H3216 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1
For this mode, the battery running data is input from the GUI. This enables users to run the real test case or evaluate the MSPM0 Gauge with only a LaunchPad. This method can remove the need of hardware, increase algorithm running frequency and have no limit to the length of battery running data.
Figure 4-12 Communication Data Input Mode Structure
Figure 4-13 McuData Type
Figure 4-14 Communication Data Input
StepsUsers receive the battery running data from MCU shown in MCU Test Data block. After this finishes transmitting, the GUI automatically saves the received data under the GUI address.