The MCU COM Tool, shown in Figure 3-2, is commonly used by end users. This has two functions:
- The default function is to receive the
battery running data from MCU. The default shown data is pack data and cell 1 data. If
cell number above 1, then users can choose the wanted number following the steps in Figure 3-2. The data is saved automatically in CSV with a name time-McuData.csv after the
test is finished or the test is stopped.
- The second function is to load the
selected time-McuData.csv CSV file and transmit the cell current, cell voltage and
cell temperature data in this file to MCU for algorithm running when paired with the
related gauge mode (communication data input mode).