SLAAEF5B March 2024 – June 2025 MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G3506 , MSPM0G3507 , MSPM0H3215 , MSPM0H3216 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1
This document outlines a Level 2 BMS gauge implementation utilizing MSPM0 microcontroller. The solution achieves long-term State-of-Charge (SOC) accuracy (±1.5% under typical conditions) by integrating a dual-source data fusion algorithm. Users can follow this document to finish the battery parameterization, algorithm evaluation and performance analysis. With the limited parameter adjustment, this solution can be fit into any kinds of Li-ion batteries and meet users' features and accuracy requirement.