SLAAEF5B March 2024 – June 2025 MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G3506 , MSPM0G3507 , MSPM0H3215 , MSPM0H3216 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1
Hardware board:
If users want to evaluate this implementation, then do the hardware setup first. If users only want to evaluate the gauge software, then only a LaunchPad™ is needed and input the prepared voltage and temperature data into the MSPM0 gauge algorithm.
Test setup:
To do the test and evaluate MSPM0 Gauge performance, users need to prepare a source meter or other battery test machines to control the battery charge and discharge. This is also helpful if users have a thermo stream to evaluate the gauge performance under a different temperature.