SLAAEG6 November 2023 TAA5212 , TAA5412-Q1 , TAC5111 , TAC5111-Q1 , TAC5112 , TAC5112-Q1 , TAC5211 , TAC5212 , TAC5212-Q1 , TAC5311-Q1 , TAC5312-Q1 , TAC5411-Q1 , TAC5412-Q1 , TAD5112 , TAD5112-Q1 , TAD5212 , TAD5212-Q1
By default, SAR clock is generated to be 6.144 MHz
SAR_CLK_FREQ_SEL(B0_P3_R73[7:6])
Frequencies Programmable : 6 Mhz, 3 MHz (further division of 2), 1.5 MHz (further division of 4)