SLAAEO4 November 2025 MSPM0G3507 , MSPM0L1306
The device supports the ROM or Flash BSL using a customized invoke pin property. Section 4.3 shows the details of the configuration.
If the user disables the BSL Invoke Pin Check in the BSL configuration, the BCR skips the hardware pin invoke check while software BSL entry is still available. After disabled, the BOOTCFG1.BSL_PIN_INVOKE field of the BCR configuration is set as 0xFFFF in the SysConfig tool, and BSL PIN configurations remained unchanged.