SLAAEO4 November 2025 MSPM0G3507 , MSPM0L1306
Customer Secure Code (CSC) is the code that runs after the TI boot code. The CSC executes from flash memory to further configure security elements. The CSC is customer-owned secure software, verify that CSC is located at the 0x0 address. Figure 3-2 shows the simplified flow of CSC execution.
TI security model concept trusts both TI boot code and CSC. To trust the CSC, TI recommends enabling the Debug Hold and Flash Memory Static Write Protection.