SLAAEO4 November 2025 MSPM0G3507 , MSPM0L1306
The MSPM0 device provides a CRC check for BCR configuration data during the boot stage. If the device supports CRC32-ISO3309, the 32-bit CRC digest is applied. Otherwise, the CRC16-CCITT and 16-bit CRC digest is applied.
Below is the configuration for CRC calculation:
TI recommends using the SysConfig tool to automatically calculate BCR checksum, see Section 4.2 for more details.