SLAAEP4 December   2024 BQ79616 , MSPM0G1106 , MSPM0G1107 , MSPM0G1506 , MSPM0G1507 , MSPM0G1518 , MSPM0G1519 , MSPM0G3106 , MSPM0G3106-Q1 , MSPM0G3107 , MSPM0G3107-Q1 , MSPM0G3506 , MSPM0G3506-Q1 , MSPM0G3507 , MSPM0G3507-Q1 , MSPM0G3518 , MSPM0G3518-Q1 , MSPM0G3519 , MSPM0G3519-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Hardware Setup
    1. 2.1 LP-MSPM0G3507 Hardware Connection
    2. 2.2 BQ79616EVM Hardware Connection
    3. 2.3 TCAN1046VEVM Hardware Connection
  6. 3Software Structure
    1. 3.1 Project File Structure
    2. 3.2 Software Function and Flow Diagram
    3. 3.3 Protocol Description
      1. 3.3.1 UART and Daisy Chain
      2. 3.3.2 PING and TONG
  7. 4System Test
    1. 4.1 Test Setup
    2. 4.2 Read Voltage
  8. 5Summary
  9. 6References

Summary

This document introduces the BMS software design based on LP-MSPM0G3507 and BQ79616 EVM, hardware and software setup, and the test result. Customers can easily setup the BQ79616 test environment based on this document and demo code provided in MSPM0 SDK, for both hardware connection and software settings.