SLAAEP4 December   2024 BQ79616 , MSPM0G1106 , MSPM0G1107 , MSPM0G1506 , MSPM0G1507 , MSPM0G1518 , MSPM0G1519 , MSPM0G3106 , MSPM0G3106-Q1 , MSPM0G3107 , MSPM0G3107-Q1 , MSPM0G3506 , MSPM0G3506-Q1 , MSPM0G3507 , MSPM0G3507-Q1 , MSPM0G3518 , MSPM0G3518-Q1 , MSPM0G3519 , MSPM0G3519-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Hardware Setup
    1. 2.1 LP-MSPM0G3507 Hardware Connection
    2. 2.2 BQ79616EVM Hardware Connection
    3. 2.3 TCAN1046VEVM Hardware Connection
  6. 3Software Structure
    1. 3.1 Project File Structure
    2. 3.2 Software Function and Flow Diagram
    3. 3.3 Protocol Description
      1. 3.3.1 UART and Daisy Chain
      2. 3.3.2 PING and TONG
  7. 4System Test
    1. 4.1 Test Setup
    2. 4.2 Read Voltage
  8. 5Summary
  9. 6References

Read Voltage

Read Voltage is a function that implement in main while, when S2 is pressed, MSPM0 starts reading voltage from BQ79616 devices and send these data to debug port and CAN interface.

Figure 4-4 and Figure 4-5 is a group test result that shown in CCS debug console windows and host PC CAN analyzer window.

 CCS Console printf
                    Result Figure 4-4 CCS Console printf Result
 CAN Analyzer Result Figure 4-5 CAN Analyzer Result