SLAAER8 August   2025 MSPM0C1104 , MSPM0G1106 , MSPM0G1107 , MSPM0G1506 , MSPM0G1507 , MSPM0G1518 , MSPM0G1519 , MSPM0G3106 , MSPM0G3106-Q1 , MSPM0G3107 , MSPM0G3107-Q1 , MSPM0G3506 , MSPM0G3506-Q1 , MSPM0G3507 , MSPM0G3507-Q1 , MSPM0G3518 , MSPM0G3518-Q1 , MSPM0G3519 , MSPM0G3519-Q1 , MSPM0L1306

 

  1.   1
  2. 1 Description
  3. 2 Required Peripherals
  4. 3 Design Steps
  5. 4 Design Considerations
  6. 5 Software Flowchart
  7. 6 Application Code
  8. 7 Results
  9. 8 Additional Resources
  10. 9 E2E
  11. 10Trademarks

Description

This subsystem example demonstrates how to use an MSPM0 as a watchdog timer.

This example uses GPIO configured for the start input (WDT_Start), interrupt input (WDI), and watchdog output (WDO) to allow monitoring of the watchdog timer. The watchdog timer period and length of the watchdog output reset pulses can be configured in software in the watchdog_hal.h file.

 Subsystem Function Block
                    Diagram Figure 1-1 Subsystem Function Block Diagram