SLAAET2A March 2025 – September 2025 TAS2020 , TAS2118 , TAS2120 , TAS2320 , TAS2572 , TAS2574
This application note details the process of configuring the Y-Bridge registers for the TAS2x20 and TAS257x device families. Both families utilize the Y-Bridge configuration to enhance efficiency during audio playback. When the feature is enabled using EN_Y_BRIDGE_MODE set to high, the device can automatically select the output voltage to switch the output PWM.
| EN_Y_BRIDGE_MODE | Configuration |
|---|---|
| 0 | Y-Bridge mode is disabled |
| 1 (default) | Y-Bridge mode is enabled |
When the audio signal level is low, the output can switch at 1.8V (VDD) to enable higher system-level efficiency by reducing the class-D output switching voltage. Conversely, when the audio signal level is high, the output switches at PVDD to make sure the required output power level is met.