SLAAEV0 July   2026 BQ79616-Q1

 

  1.   1
  2.   Abstract
  3. 1Basic Principle of Reverse Wake-up for BQ79616
    1. 1.1 Basic Principle of Reverse Wake-up Implemented by BQ79616 and BQ79600
    2. 1.2 OVUVOTUT Function of BQ79616
    3. 1.3 Logic for BQ79600 to Implement Reverse Wake-up
  4. 2How to Configure BQ79616 and BQ79600 to Achieve Reverse Wake-up Function
    1. 2.1 Configuration for BQ79616 to Implement Reverse Wake-up Function
    2. 2.2 Configuration for BQ79600 to Implement Reverse Wake-up Function
    3. 2.3 Other Configurations for BQ79600 and BQ79616 Prior to Entering Sleep
  5. 3Testing of Reverse Wake-up Based on EVM Board
    1. 3.1 Reverse Wake-up Test with BQ79600 Operating in Sleep Mode
    2. 3.2 Reverse Wake-up Test with BQ79600 Operating in Shutdown Mode
  6. 4Summary
  7. 5References

Summary

This article shows how the BMS consisting of the BQ79600 and BQ79616 implements reverse wakeup. The operational logic for the two chips to realize reverse wake-up is explained respectively. Meanwhile, the specific configuration flows and corresponding test results are provided. Engineers wishing to utilize the reverse wake-up of the BQ79600 and BQ79616 can implement the reverse wake-up function by slightly modifying the configuration program accordingly after understanding its principle.