SLAAEV0
July 2026
BQ79616-Q1
1
Abstract
1
Basic Principle of Reverse Wake-up for BQ79616
1.1
Basic Principle of Reverse Wake-up Implemented by BQ79616 and BQ79600
1.2
OVUVOTUT Function of BQ79616
1.3
Logic for BQ79600 to Implement Reverse Wake-up
2
How to Configure BQ79616 and BQ79600 to Achieve Reverse Wake-up Function
2.1
Configuration for BQ79616 to Implement Reverse Wake-up Function
2.2
Configuration for BQ79600 to Implement Reverse Wake-up Function
2.3
Other Configurations for BQ79600 and BQ79616 Prior to Entering Sleep
3
Testing of Reverse Wake-up Based on EVM Board
3.1
Reverse Wake-up Test with BQ79600 Operating in Sleep Mode
3.2
Reverse Wake-up Test with BQ79600 Operating in Shutdown Mode
4
Summary
5
References
5
References
BQ79600-Q1 datasheet, Automotive SPI/UART Communication Interface with Automatic Host Wake-Up Feature and Functional Safety Compliance
BQ79616-Q1 datasheet, Functional Safety Compliant Automotive 16-Channel Series Battery Monitor