SLASF90C October 2023 – February 2025 MSPM0C1103 , MSPM0C1104
PRODUCTION DATA
Table 6-3 lists the correct termination of unused pins.
| PIN (1) | POTENTIAL | COMMENT |
|---|---|---|
| PAx | Open | Set corresponding pin functions to GPIO (PINCMx.PF = 0x1) and configure unused pins to output low or input with internal pullup or pulldown resistor. |
| NRST | VCC | NRST is an active-low reset signal. Pull high to VCC or the device cannot start. For more information, see Section 9.1. |