SLASF90C October 2023 – February 2025 MSPM0C1103 , MSPM0C1104
PRODUCTION DATA
The following sections describe all of the components that make up the devices in this data sheet. The peripherals integrated into these devices are configured by software through Memory Mapped Registers (MMRs). For more details, see the corresponding chapter of the MSPM0 C-Series 24MHz Microcontrollers Technical Reference Manual.