SLASF90C October 2023 – February 2025 MSPM0C1103 , MSPM0C1104
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| fADCCLK | ADC clock frequency | 12 | 24 | MHz | |||
| tADC trigger | Software trigger minimum width | 3 | ADCCLK cycles | ||||
| tSample_step | Sampling time for step input | 12-bit mode, RS = 50Ω, Cpext = 10pF | 0.166 | µs | |||
| tSample_SupplyMon | Sample time with Supply Monitor (VDD/3) | 3 | µs | ||||