SLASF90C October 2023 – February 2025 MSPM0C1103 , MSPM0C1104
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| IVREF | VREF operating supply current(this spec is an estimation and will be more reliable once the IP is further in the design phase) | BUFCONFIG = {0, 1}, No load | BUFCONFIG = {0, 1}, No load. | 80 | 100 | µA | |
| TCVREF | Temperature coefficient of VREF (1) | BUFCONFIG = {0, 1} | BUFCONFIG = {0, 1} | 75 | ppm/°C | ||
| TCdrift | Long term VREF drift | Time = 1000 hours, BUFCONFIG = {0, 1}, T = 25℃ | Time = 1000 hours, BUFCONFIG = {0, 1}, T = 25℃ | 300 | ppm | ||
| Tstartup | VREF startup time | BUFCONFIG = {0, 1} , VDD = 2.7 V | BUFCONFIG = {0, 1} , VDD = 2.7 V | 10 | us | ||