SLASF90C October 2023 – February 2025 MSPM0C1103 , MSPM0C1104
PRODUCTION DATA
The windowed watchdog timer (WWDT) can be used to supervise the operation of the device, specifically code execution. The WWDT can be used to generate a reset or an interrupt if the application software does not successfully reset the watchdog within a specified window of time. Key features of the WWDT include:
For more details, see the WWDT chapter of the MSPM0 C-Series 24MHz Microcontrollers Technical Reference Manual