SLASFD4A August 2024 – July 2026 TAS2020
PRODUCTION DATA
Table 7-47 lists the memory-mapped registers for the PAGE 2 registers. All register offset addresses not listed in Table 7-47 should be considered as reserved locations and the register contents should not be modified.
| Address | Acronym | Description | Section |
|---|---|---|---|
| 0h | PAGE | Device Page | Section 7.3.1 |
| Ch | DVC_LEVEL | Digital Volume Control Level | Section 7.3.2 |
| 10h | DVC_SLEW_RATE | Digital Volume Control Slew Rate | Section 7.3.3 |
| 18h | AUDIO_HPF_N0 | Set Audio DC Blocker filter coefficients | Section 7.3.4 |
| 1Ch | AUDIO_HPF_N1 | Set Audio DC Blocker filter coefficients | Section 7.3.5 |
| 20h | AUDIO_HPF_D1 | Set Audio DC Blocker filter coefficients | Section 7.3.6 |
| 54h | TONE_GEN_CNTRL_01 | Tone generator Frequency Control register | Section 7.3.7 |
| 58h | TONE_GEN_CNTRL_02 | Tone generator Frequency Control register | Section 7.3.8 |
| 5Ch | TONE_GEN_CNTRL_03 | Tone generator Frequency Control register | Section 7.3.9 |
| 60h | TONE_GEN_CNTRL_04 | Tone generator Frequency Control register | Section 7.3.10 |
| 64h | TONE_GEN_CNTRL_05 | Tone generator Frequency Control register | Section 7.3.11 |
| 68h | TONE_GEN_CNTRL_06 | Tone generator amplitude control register | Section 7.3.12 |
Return to the Summary Table.
The devices memory map is divided into pages and books. This register sets the page.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-0 | PAGE[7:0] | R/W | 0h | Sets the device page.
|
Return to the Summary Table.
Digital Volume Control Level
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 23-0 | DVC_LEVEL[23:0] | R/W | 400000h | Addresses 0xC to 0xE are combined. Can be configured using the PPC3 Software. |
Return to the Summary Table.
Digital Volume Control Slew Rate
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 23-0 | DVC_SLEW_RATE[23:0] | R/W | 34A51h | Addresses 0x10 to 0x12 are combined. Can be configured using the PPC3 Software. |
Return to the Summary Table.
Set Audio DC Blocker filter coefficients
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 23-0 | AUDIO_HPF_N0[23:0] | R/W | 7FFBB6h | Addresses 0x18 to 0x1A are combined. Can be configured using the PPC3 Software. |
Return to the Summary Table.
Set Audio DC Blocker filter coefficients
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 23-0 | AUDIO_HPF_N1[23:0] | R/W | 80044Ah | Addresses 0x1C to 0x1E are combined. Can be configured using the PPC3 Software. |
Return to the Summary Table.
Set Audio DC Blocker filter coefficients
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 23-0 | AUDIO_HPF_D1[23:0] | R/W | 7FF76Ch | Addresses 0x20 to 0x22 are combined. Can be configured using the PPC3 Software. |
Return to the Summary Table.
Tone generator Frequency Control register
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 23-0 | TONE_GEN_CNTRL_01[23:0] | R/W | 7FFFEDh | Addresses 0x54 to 0x56 are combined. Can be configured using the PPC3 Software. |
Return to the Summary Table.
Tone generator Frequency Control register
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 23-0 | TONE_GEN_CNTRL_02[23:0] | R/W | 4D0582h | Addresses 0x58 to 0x5A are combined. Can be configured using the PPC3 Software. |
Return to the Summary Table.
Tone generator Frequency Control register
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 23-0 | TONE_GEN_CNTRL_03[23:0] | R/W | 2250h | Addresses 0x5C to 0x5E are combined. Can be configured using the PPC3 Software. |
Return to the Summary Table.
Tone generator Frequency Control register
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 23-0 | TONE_GEN_CNTRL_04[23:0] | R/W | 42FC96h | Addresses 0x60 to 0x62 are combined. Can be configured using the PPC3 Software. |
Return to the Summary Table.
Tone generator Frequency Control register
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 23-0 | TONE_GEN_CNTRL_05[23:0] | R/W | BB8h | Addresses 0x64 to 0x66 are combined. Can be configured using the PPC3 Software. |
Return to the Summary Table.
Tone generator amplitude control register
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 23-0 | TONE_GEN_CNTRL_06[23:0] | R/W | 1235Ah | Addresses 0x68 to 0x6A are combined. Can be configured using the PPC3 Software. |