SLASFD9 April 2025 TAC5301-Q1
PRODUCTION DATA
The device integrates a built-in, low-noise, programmable, high-voltage, microphone bias pin (MICBIAS) that can be used in the system for biasing the analog microphones. The integrated bias amplifier supports up to 30mA of load current, which can be used for multiple microphones and is designed to provide a combination of high PSRR, low noise, and programmable bias voltages to allow the biasing to be fine tuned for specific microphone combinations. The TAC5301-Q1 uses an external high voltage supply (HVDD) for generating the programmable microphone bias. The minimum voltage must be 0.6V higher than the programmed MICBIAS value
When using the MICBIAS pin for biasing multiple microphones, TI recommends avoiding common impedance on the board layout for the MICBIAS connection to minimize coupling across microphones. Section 6.3.6 shows the available microphone bias programmable options.
| P1_R115_D[7:4] : MBIAS_VAL[3:0] | MICBIAS OUTPUT VOLTAGE |
|---|---|
| 0000 | Bypass |
| 0001 | Set to 3.0V |
| 0010 | Set to 3.5V |
| 0011-1000 | Set to 4.0V- 6.5V |
| 1001 | Set to 7.0V |
| 1010 | Set to 7.5V (default) |
| 1011 | Set to 8.0V |
| 1100 | Set to 8.5V |
| 1101 | Set to 9.0V |
| 1110 | Set to 9.5V |
| 1111 | Set to 10.0V |
The microphone bias output can be powered on or powered off (default) by configuring the MICBIAS_PDZ, P0_R120_D[5] register bit. Additionally, the device provides an option to configure the GPIO1 pins to directly control the microphone bias output power on or power off. This feature is useful in some systems to control the microphone directly without engaging the host for I2C communication. The MICBIAS_PDZ, P0_R120_D[5] register bit value is ignored if the GPIO1 pins are configured to control the microphone bias power on or power off.