SLASFD9 April 2025 TAC5301-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| ADC PERFORMANCE FOR LINE/MIC INPUT RECORDING | |||||||
| Differential input full-scale DC signal voltage | AC-coupled or DC-coupled input | 2 | VRMS | ||||
| Single-ended input full-scale DC signal voltage | AC-coupled or DC-coupled input | 1 | VRMS | ||||
| ADC PERFORMANCE FOR LINE/MIC INPUT RECORDING | |||||||
| SNR | Signal-to-noise ratio, A-weighted(1)(2) | IN1x differential DC-coupled input and AC signal shorted to ground, 0dB channel gain |
101 | dB | |||
IN1x differential DC-coupled input and AC signal shorted to ground, 12dB channel gain |
89 | ||||||
| SNR | Signal-to-noise ratio, A-weighted(1)(2) | Wideband Mode(3): IN1x differential DC-coupled input and AC signal shorted to ground, 0dB channel gain (Integrated till 20kHz) | 101 | dB | |||
| SNR | Signal-to-noise ratio, A-weighted(1)(2) | Power Tune Mode(4): IN1x differential DC-coupled input and AC signal shorted to ground, 0dB channel gain | 99 | dB | |||
| DR | Dynamic range, A-weighted(2) | IN1x differential DC-coupled input and –60dBFS AC signal input, 0dB channel gain |
100 | dB | |||
IN1x differential DC-coupled input and –72dBFS AC signal input, 12dB channel gain |
88 | ||||||
| DR | Dynamic range, A-weighted(2) | Power Tune Mode(4): IN1x differential DC-coupled input and –60dBFS AC signal input, 0dB channel gain | 98 | dB | |||
| THD+N | Total harmonic distortion(2) | IN1x differential DC-coupled input and –1dBFS AC signal input, 0dB channel gain | -87 | dB | |||
| IN1x differential DC-coupled input and –13dBFS AC signal input, 12dB channel gain | -85 | ||||||
| AC Input impedance | Input pins INxP or INxM | 34 | kΩ | ||||
| Digital volume control range | Programmable 0.5dB steps | –80 | 47 | dB | |||
| Input Signal Bandwidth | Upto 192KSPS FS Rate | 0.46 | FS | ||||
| >192KSPS | 85 | kHz | |||||
| Output data sample rate | Programmable | 4 | 768 | kHz | |||
| Output data sample word length | Programmable | 16 | 32 | Bits | |||
| Digital high-pass filter cutoff frequency | First-order IIR filter with programmable coefficients, –3dB point (default setting) | 1 | Hz | ||||
| PSRR | Power-supply rejection ratio | 100mVPP, 1kHz sinusoidal signal on AVDD, differential input, 0dB channel gain | 92 | dB | |||
| CMRR | Common-mode rejection ratio | Differential DC-coupled input, 0dB channel gain, –6dBFS AC input, 1kHz signal on both pins and measured level at output |
60 | dB | |||
| MICROPHONE BIAS | |||||||
| MICBIAS noise | BW = 20 Hz to 20 kHz, A-weighted, 1µF capacitor between MICBIAS and AVSS | 20 | µVRMS | ||||
| MICBIAS voltage | Programmable 0.5V steps | 3 | 10 | V | |||
| MICBIAS current drive | MICBIAS voltage 10V | 30 | mA | ||||
| MICBIAS load regulation | MICBIAS voltage 10V, measured up to maximum load | 0 | 1 | % | |||
| MICBIAS over current protection threshold | MICBIAS voltage 10V | 32 | mA | ||||
| DIGITAL I/O | |||||||
| VIL | Low-level digital input logic voltage threshold | All digital pins except SDA and SCL, IOVDD 1.8V or 1.2V operation | –0.3 | 0.35 x IOVDD | V | ||
| All digital pins except SDA and SCL, IOVDD 3.3V operation | –0.3 | 0.8 | |||||
| VIH | High-level digital input logic voltage threshold | All digital pins except SDA and SCL, IOVDD 1.8V or 1.2V operation | 0.65 x IOVDD | IOVDD + 0.3 | V | ||
| All digital pins except SDA and SCL, IOVDD 3.3V operation | 2 | IOVDD + 0.3 | |||||
| VOL | Low-level digital output voltage | All digital pins except SDA and SCL, IOL = –2mA, IOVDD 1.8V or 1.2V operation | 0.45 | V | |||
| All digital pins except SDA and SCL, IOL = –2mA, IOVDD 3.3V operation | 0.4 | ||||||
| VOH | High-level digital output voltage | All digital pins except SDA and SCL, IOH = 2mA, IOVDD 1.8V or 1.2V operation | IOVDD – 0.45 | V | |||
| All digital pins except SDA and SCL, IOH = 2mA, IOVDD 3.3V operation | 2.4 | ||||||
| VIL(I2C) | Low-level digital input logic voltage threshold | SDA and SCL | –0.5 | 0.3 x IOVDD | V | ||
| VIH(I2C) | High-level digital input logic voltage threshold | SDA and SCL | 0.7 x IOVDD | IOVDD + 0.5 | V | ||
| VOL1(I2C) | Low-level digital output voltage | SDA, IOL(I2C) = –3mA, IOVDD 3.3V operation | 0.4 | V | |||
| VOL2(I2C) | Low-level digital output voltage | SDA, IOL(I2C) = –2mA, IOVDD 1.8V or 1.2V operation | 0.2 x IOVDD | V | |||
| IOL(I2C) | Low-level digital output current | SDA, VOL(I2C) = 0.4V, standard-mode or fast-mode | 3 | mA | |||
| SDA, VOL(I2C) = 0.4V, fast-mode plus | 20 | ||||||
| IIL | Input logic-low leakage for digital inputs | All digital pins, input = 0V | –5 | 0.1 | 5 | µA | |
| IIH | Input logic-high leakage for digital inputs | All digital pins, input = IOVDD | –5 | 0.1 | 5 | µA | |
| CIN | Input capacitance for digital inputs | All digital pins | 5 | pF | |||
| RPD | Pulldown resistance for digital I/O pins when asserted on | 20 | kΩ | ||||
| TYPICAL SUPPLY CURRENT CONSUMPTION | |||||||
| IAVDD | Current consumption in sleep mode (software shutdown mode) | All device external clocks stopped | 9 | µA | |||
| IHVDD | 0.01 | ||||||
| IIOVDD | 1 | ||||||
| IAVDD | Current consumption with MICBIAS ON, MICBIAS voltage 10V, 30 mA load, ADC off | fS = 48kHz, BCLK = 256 × fS | 1.6 | mA | |||
| IHVDD | 1.1 | ||||||
| IIOVDD | 0.02 | ||||||
| IAVDD | Current consumption with ADC 1-channel operation with MICBIAS off, PLL on | fS = 16kHz, BCLK = 512 × fS | 6.3 | mA | |||
| IIOVDD | 0.1 | ||||||
| IAVDD | Current consumption with ADC 1-channel operation with MICBIAS on, PLL off | fS = 48kHz, BCLK = 512 × fS | 5.7 | mA | |||
| IHVDD | 1.1 | ||||||
| IIOVDD | 0.3 | ||||||
| IAVDD | Current consumption with DAC to HP 1-channel operation with MICBIAS off, PLL on | fS = 16kHz, BCLK = 512 × fS | 12.1 | mA | |||
| IIOVDD | 0.02 | ||||||
| IAVDD | Current consumption with DAC to HP 1-channel operation with MICBIAS off, PLL off | fS = 48kHz, BCLK = 512 × fS | 9.5 | mA | |||
| IIOVDD | 0.04 | ||||||
| IAVDD | Current consumption with ADC 1-channel operation and DAC to HP 1-channel operation with MICBIAS off, PLL off | fS = 48kHz, BCLK = 512 × fS | 24.5 | mA | |||
| IHVDD | 1.1 | ||||||
| IIOVDD | 0.3 | ||||||
| IAVDD | Power Tune Mode(4): Current consumption with DAC to LO SE 1-channel operation with MICBIAS off, PLL off | fS = 48kHz, BCLK = 512 × fS | 7.2 | mA | |||
| IIOVDD | 0.04 | ||||||
| IAVDD | Power Tune Mode(4): Current consumption with ADC 1-channel with MICBIAS off, PLL off | fS = 48kHz, BCLK = 128 × fS | 3.6 | mA | |||
| IIOVDD | 0.2 | ||||||