SLASFD9 April 2025 TAC5301-Q1
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| POWER | ||||||
| AVDD(1) | Analog supply voltage to AVSS - AVDD 3.3V operation | 3.0 | 3.3 | 3.6 | V | |
| IOVDD(2) | IO supply voltage to IOVSS - IOVDD 3.3V operation | 3.0 | 3.3 | 3.6 | V | |
| IO supply voltage to IOVSS - IOVDD 1.8V operation | 1.65 | 1.8 | 1.95 | |||
| IOVDD | IO supply voltage to IOVSS - IOVDD 1.2V operation | 1.08 | 1.2 | 1.32 | V | |
| HVDD | HVDD supply voltage to AVSS | 5.6 | 9 | 12 | V | |
| INPUTS | ||||||
| INxx | Analog input pins voltage to AVSS for line-in recording | 0 | 14.2 | V | ||
| Analog input pins voltage to AVSS for microphone recording | 0.1 | MICBIAS – 0.1 | V | |||
| Digital input pins voltage to IOVSS | 0 | IOVDD | V | |||
| TEMPERATURE | ||||||
| TA | Operating ambient temperature | –40 | 125 | °C | ||
| OTHERS | ||||||
| GPIO1 (used as CCLK input) clock frequency | 36.864(3) | MHz | ||||
| Cb | SCL and SDA bus capacitance for I2C interface supports standard-mode and fast-mode |
400 | pF | |||
| SCL and SDA bus capacitance for I2C interface supports fast-mode plus | 550 | |||||
| CL | Digital output load capacitance | 20 | 50 | pF | ||