SLASFJ7A July 2024 – February 2026 MSPM0C1105-Q1 , MSPM0C1106-Q1
PRODUCTION DATA
The shared voltage reference module (VREF) in these devices contain a configurable voltage reference buffer which allows users to supply a stable reference to on-board analog peripherals. It also supports bringing in an external reference for applications where higher accuracy is required.
VREF features include: