SLASFJ7A July 2024 – February 2026 MSPM0C1105-Q1 , MSPM0C1106-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| fSYSOSC | Factory trimmed SYSOSC frequency | SYSOSCCFG.FREQ=00 (BASE) | 32 | MHz | ||
| fSYSOSC | SYSOSC frequency accuracy when frequency correction loop (FCL) is enabled (1) (2) | SETUSEFCL=1, Ta = 25 ℃ | 0 | 1.0 | % | |
| SETUSEFCL=1, -40 ℃ ≤ Ta ≤ 125 ℃ | -2.1 | 1.6 | ||||
| fSYSOSC | SYSOSC accuracy when frequency correction loop (FCL) is disabled, 32MHz (1) (2) | SETUSEFCL=0, SYSOSCCFG.FREQ=00, -40 ℃ ≤ Ta ≤ 125 ℃ | –2.6 | 1.8 | % | |
| tsettle, SYSOSC | Settling time to target accuracy (3) | SETUSEFCL=1 | 30 | us | ||