SLASFJ7A July 2024 – February 2026 MSPM0C1105-Q1 , MSPM0C1106-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| Wakeup Timing | ||||||
| tWAKE, SLEEP | Wakeup time from SLEEP to RUN (1) | 2 | cycles | |||
| tWAKE, STOP0 | Wakeup time from STOP0 to RUN (SYSOSC enabled) (1) | 14 | us | |||
| tWAKE, STOP2 | Wakeup time from STOP2 to RUN (SYSOSC disabled) (1) | 13 | us | |||
| tWAKE, STBY0 | Wakeup time from STANDBY to RUN (1) | 15 | us | |||
| tWAKE, SHDN | Wakeup time from SHUTDOWN to RUN | Fast boot enabled | 255 | us | ||
| tWAKE, SHDN | Wakeup time from SHUTDOWN to RUN | Fast boot disabled | 265 | us | ||
| Asynchronous Fast Clock Request Timing | ||||||
| tDELAY | Delay time from edge of asynchronous request to first 32MHz MCLK edge | Mode is SLEEP2 | 0.9 | us | ||
| tDELAY | Delay time from edge of asynchronous request to first 32MHz MCLK edge | Mode is STOP0 | 2.4 | us | ||
| tDELAY | Delay time from edge of asynchronous request to first 32MHz MCLK edge | Mode is STOP2 | 0.9 | us | ||
| tDELAY | Delay time from edge of asynchronous request to first 32MHz MCLK edge | Mode is STANDBY1 | 3.2 | us | ||
| Startup Timing | ||||||
| tSTART, RESET | Device cold start-up time from reset/power-up (2) | Fast boot enabled | 241 | us | ||
| Fast boot disabled | 284 | us | ||||
| NRST Timing | ||||||
| tRST, BOOTRST | Minimum pulse length on NRST pin to generate BOOTRST | ULPCLK≥4MHz | 2 | us | ||
| ULPCLK=32kHz | 100 | us | ||||
| tRST, POR | Minimum pulse length on NRST pin to generate POR | 1 | s | |||