SLASFJ7A July 2024 – February 2026 MSPM0C1105-Q1 , MSPM0C1106-Q1
PRODUCTION DATA
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| VDD | Supply voltage | At VDD pin, with respect to VSS | –0.3 | 4.1 | V |
| VI | Input voltage | Applied to any 5-V tolerant open-drain pins | –0.3 | 5.5 | V |
| VI | Input voltage | Applied to any common tolerance pins | –0.3 | VDD + 0.3 (4.1 MAX) | V |
| IVDD(3) | Current into VDD pin (source) | -40℃ ≤ Tj ≤ 130℃ | 80 | mA | |
| -40℃ ≤ Tj ≤ 85℃ | 100 | mA | |||
| IVSS(3) | Current out of VSS pin (sink) | -40℃ ≤ Tj ≤ 130℃ | 80 | mA | |
| -40℃ ≤ Tj ≤ 85℃ | 100 | mA | |||
| IIO | Current for SDIO pin | Current sunk or sourced by SDIO pin | 6 | mA | |
| Current for ODIO pin | Current sunk by ODIO pin | 20 | mA | ||
| ID | Supported diode current | Diode current at any device pin | ±2 | mA | |
| Tj | Junction temperature | -40 | 130 | °C | |
| Tstg | Storage temperature(2) | –40 | 150 | °C | |