SLAU472C February 2013 – November 2023 TAS2505 , TAS2505-Q1
| BIT | Read/Write | Reset Value | DESCRIPTION |
| D7–D0 | R/W | 0000 0000 | 0-255: Selects the Register Page for next read or write command. See the Table "Summary of Memory Map" for details. |
| BIT | Read/Write | Reset Value | DESCRIPTION |
| D7–D1 | R | 0000 000 | Reserved. Write only zeros to these bits. |
| D0 | W | 0 | Self clearing software reset bit 0: Don't care 1: Self-clearing software reset |
| BIT | Read/Write | Reset Value | DESCRIPTION |
| D7-D0 | R | 0XXX 0XXX | Reserved. Do not write to this register. (Read Only) |
| BIT | Read/Write | Reset Value | DESCRIPTION |
| D7–D0 | R/W | 0000 0000 | Reserved. Write only zeros to these bits. |
| BIT | Read/Write | Reset Value | DESCRIPTION |
| D7 | R | 0 | Reserved. Write only the default value. |
| D6 | R/W | 0 | Select PLL Range 0: Low PLL Clock Range 1: High PLL Clock Range |
| D5-D4 | R | 00 | Reserved. Write only the default values. |
| D3-D2 | R/W | 00 | Select PLL Input Clock 00: MCLK pin is input to PLL 01: BCLK pin is input to PLL 10: GPIO pin is input to PLL 11: DIN pin is input to PLL |
| D1-D0 | R/W | 00 | Select CODEC_CLKIN 00: MCLK pin is CODEC_CLKIN 01: BCLK pin is CODEC_CLKIN 10: GPIO pin is CODEC_CLKIN 11: PLL Clock is CODEC_CLKIN |
| BIT | Read/Write | Reset Value | DESCRIPTION |
| D7 | R/W | 0 | 0: PLL is powered down. 1: PLL is powered up. |
| D6–D4 | R/W | 001 | 000: PLL divider P = 8 001: PLL divider P = 1 010: PLL divider P = 2 ... 110: PLL divider P = 6 111: PLL divider P = 7 |
| D3–D0 | R/W | 0001 | 0000: Reserved. Do not use 0001: PLL multiplier R = 1 0010: PLL multiplier R = 2 0011: PLL multiplier R = 3 0100: PLL multiplier R = 4 ... 0101…0111: Reserved. Do not use |
| BIT | Read/Write | Reset Value | DESCRIPTION |
| D7–D6 | R | 00 | Reserved. Write only the default values. |
| D5–D0 | R/W | 00 0100 | PLL divider J value 00 0000…00 0011: Do not use 00 0100: J = 4 00 0101: J = 5 … 11 1110: J = 62 11 1111: J = 63 |
| BIT | Read/Write | Reset Value | DESCRIPTION |
| D7–D6 | R | 00 | Reserved. Write only default values. |
| D5–D0 | R/W | 00 0000 | PLL divider D value (MSB) PLL divider D value(MSB) and PLL divider D value(LSB) 00 0000 0000 0000: D=0000 00 0000 0000 0001: D=0001 … 10 0111 0000 1110: D=9998 10 0111 0000 1111: D=9999 10 0111 0001 0000…11 1111 1111 1111: Do not use Note: This register will be updated only when the Page-0, Reg-8 is written immediately after Page-0, Reg-7. |
| BIT | Read/Write | Reset Value | DESCRIPTION |
| D7–D0 | R/W | 0000 0000 | PLL divider D value (LSB) PLL divider D value(MSB) and PLL divider D value(LSB) 00 0000 0000 0000: D=0000 00 0000 0000 0001: D=0001 … 10 0111 0000 1110: D=9998 10 0111 0000 1111: D=9999 10 0111 0001 0000…11 1111 1111 1111: Do not use Note: Page-0, Reg-8 should be written immediately after Page-0, Reg-7. |
| BIT | Read/Write | Reset Value | DESCRIPTION |
| D7–D0 | R/W | 0000 0000 | Reserved. Write only the default values. |
| BIT | Read/Write | Reset Value | DESCRIPTION |
| D7 | R/W | 0 | NDAC Divider Power Control 0: NDAC divider powered down 1: NDAC divider powered up |
| D6–D0 | R/W | 000 0001 | NDAC Value 000 0000: NDAC=128 000 0001: NDAC=1 000 0010: NDAC=2 … 111 1110: NDAC=126 111 1111: NDAC=127 Note: Please check the clock frequency requirements in the Overview section. |
| BIT | Read/Write | Reset Value | DESCRIPTION |
| D7 | R/W | 0 | MDAC Divider Power Control 0: MDAC divider powered down 1: MDAC divider powered up |
| D6–D0 | R/W | 000 0001 | MDAC Value 000 0000: MDAC=128 000 0001: MDAC=1 000 0010: MDAC=2 … 111 1110: MDAC=126 111 1111: MDAC=127 Note: Please check the clock frequency requirements in the Overview section. |
| BIT | Read/Write | Reset Value | DESCRIPTION |
| D7–D2 | R | 0000 00 | Reserved. Write only the default values. |
| D1–D0 | R/W | 00 | DAC OSR (DOSR) MSB Setting DAC OSR(MSB) and DAC OSR (LSB) 00 0000 0000: DOSR=1024 00 0000 0001: DOSR=1 00 0000 0010: DOSR=2 … 11 1111 1110: DOSR=1022 11 1111 1111: DOSR=1023 Note: This register is updated when Page-0, Reg-14 is written to immediately after Page-0, Reg-13. |
| BIT | Read/Write | Reset Value | DESCRIPTION |
| D7–D0 | R/W | 1000 0000 | DAC OSR (DOSR) LSB Setting DAC OSR(MSB) and DAC OSR (LSB) 00 0000 0000: DOSR=1024 00 0000 0001: DOSR=1 00 0000 0010: DOSR=2 … 11 1111 1110: DOSR=1022 11 1111 1111: DOSR=1023 Note: This register should be written immediately after Page-0, Reg-13. |
| BIT | Read/Write | Reset Value | DESCRIPTION |
| D7 | R | 0000 0010 | Reserved. Write only the default values. |
| BIT | Read/Write | Reset Value | DESCRIPTION |
| D7–D0 | R | 0000 0000 | Reserved. Write only the default value. |
| BIT | Read/Write | Reset Value | DESCRIPTION |
| D7–D3 | R | 0000 0 | Reserved. Write only the default values. |
| D2–D0 | R/W | 000 | CDIV_CLKIN Clock Selection 000: CDIV_CLKIN = MCLK 001: CDIV_CLKIN = BCLK 010: CDIV_CLKIN = DIN 011: CDIV_CLKIN = PLL_CLK 100: CDIV_CLKIN = DAC_CLK 101: CDIV_CLKIN = DAC_MOD_CLK |
| BIT | Read/Write | Reset Value | DESCRIPTION |
| D7 | R/W | 0 | CLKOUT M divider power control 0: CLKOUT M divider is powered down. 1: CLKOUT M divider is powered up. |
| D6–D0 | R/W | 000 0001 | CLKOUT M divider value 000 0000: CLKOUT divider M = 128 000 0001: CLKOUT divider M = 1 000 0010: CLKOUT divider M = 2 ... 111 1110: CLKOUT divider M = 126 111 1111: CLKOUT divider M = 127 Note: Check the clock frequency requirements in the application overview section. |
| BIT | Read/Write | Reset Value | DESCRIPTION |
| D7–D6 | R/W | 00 | Audio Interface Selection 00: Audio Interface = I2S 01: Audio Interface = DSP 10: Audio Interface = RJF 11: Audio Interface = LJF |
| D5–D4 | R/W | 00 | Audio Data Word length 00: Data Word length = 16 bits 01: Data Word length = 20 bits 10: Data Word length = 24 bits 11: Data Word length = 32 bits |
| D3 | R/W | 0 | BCLK Direction Control 0: BCLK is input to the device 1: BCLK is output from the device |
| D2 | R/W | 0 | WCLK Direction Control 0: WCLK is input to the device 1: WCLK is output from the device |
| D1 | R | 0 | Reserved. Write only default value. |
| D0 | R | 0 | Reserved. Write only default value. |
| BIT | Read/Write | Reset Value | DESCRIPTION |
| D7–D0 | R/W | 0000 0000 | Data Offset Value 0000 0000: Data Offset = 0 BCLK's 0000 0001: Data Offset = 1 BCLK's … 1111 1110: Data Offset = 254 BCLK's 1111 1111: Data Offset = 255 BCLK's |
| BIT | Read/Write | Reset Value | DESCRIPTION |
| D7–D6 | R/W | 00 | Reserved. Write only default values. |
| D5 | R/W | 0 | Reserved. Write only default value. |
| D4 | R/W | 0 | Reserved. Write only default values. |
| D3 | R/W | 0 | Audio Bit Clock Polarity Control 0: Default Bit Clock polarity 1: Bit Clock is inverted w.r.t. default polarity |
| D2 | R/W | 0 | Primary BCLK and Primary WCLK Power control 0: Primary BCLK and Primary WCLK buffers are powered up when they are used in clock generation even when the codec is powered down 1: Priamry BCLK and Primary WCLK buffers are powered down when the codec is powered down |
| D1–D0 | R/W | 00 | BDIV_CLKIN Multiplexer Control 00: BDIV_CLKIN = DAC_CLK 01: BDIV_CLKIN = DAC_MOD_CLK 10: Do not use 11: Do not use |
| BIT | Read/Write | Reset Value | DESCRIPTION |
| D7 | R/W | 0 | BCLK N Divider Power Control 0: BCLK N-divider is powered down. 1: BCLK N-divider is powered up. |
| D6–D0 | R/W | 000 0001 | BCLK N Divider value 000 0000: BCLK divider N = 128 000 0001: BCLK divider N = 1 ... 111 1110: BCLK divider N = 126 111 1111: BCLK divider N = 127 |
| BIT | Read/Write | Reset Value | DESCRIPTION |
| D7 | R | 0 | Reserved. Write only default values. |
| D6–D5 | R/W | 00 | Secondary Bit Clock Multiplexer 00: Secondary Bit Clock = GPIO 01: Secondary Bit Clock = SCLK 10: Secondary Bit Clock = MISO 11: Secondary Bit Clock = DOUT |
| D4–D3 | R/W | 00 | Secondary Word Clock Multiplexer 00: Secondary Word Clock = GPIO 01: Secondary Word Clock = SCLK 10: Secondary Word Clock = MISO 11: Secondary Word Clock = DOUT |
| D2-D1 | R | 00 | Reserved. Write only default values. |
| D0 | R/W | 0 | Secondary Data Input Multiplexer 0: Secondary Data Input = GPIO 1: Secondary Data Input = SCLK |
| BIT | Read/Write | Reset Value | DESCRIPTION |
| D7–D4 | R | 0000 | Reserved. Write only default values. |
| D3 | R/W | 0 | Primary / Secondary Bit Clock Control 0: Primary Bit Clock(BCLK) is used for Audio Interface and Clocking 1: Secondary Bit Clock is used for Audio Interface and Clocking |
| D2 | R/W | 0 | Primary / Secondary Word Clock Control 0: Primary Word Clock(WCLK) is used for Audio Interface 1: Secondary Word Clock is used for Audio Interface |
| D1 | R | 0 | Reserved. Write only default values. |
| D0 | R/W | 0 | Audio Data In Control 0: DIN is used for Audio Data In 1: Secondary Data In is used for Audio Data In |
| BIT | Read/Write | Reset Value | DESCRIPTION |
| D7 | R/W | 0 | BCLK Output Control 0: BCLK Output = Generated Primary Bit Clock 1: BCLK Output = Secondary Bit Clock Input |
| D6 | R/W | 0 | Secondary Bit Clock Output Control 0: Secondary Bit Clock = BCLK input 1: Secondary Bit Clock = Generated Primary Bit Clock |
| D5–D4 | R/W | 00 | WCLK Output Control 00: WCLK Output = Generated DAC_FS 01: Reserved. Do not use. 10: WCLK Output = Secondary Word Clock Input 11: Reserved. Do not use |
| D3–D2 | R/W | 00 | Secondary Word Clock Output Control 00: Secondary Word Clock output = WCLK input 01: Secondary Word Clock output = Generated DAC_FS 10: Reserved. Do not use. 11: Reserved. Do not use |
| D1 | R/W | 0 | Primary Data Out output control 0: Reserved. Do not use. 1: DOUT output = Secondary Data Input (Loopback) |
| D0 | R/W | 0 | Secondary Data Out output control 0: Secondary Data Output = DIN input (Loopback) 1: Reserved. Do not use. |
| BIT | Read/Write | Reset Value | DESCRIPTION |
| D7 | R | 0 | Reserved. Write only default value. |
| D6 | R | 0 | Reserved. Write only default value. |
| D5 | R/W | 0 | I2C General Call Address Configuration 0: I2C General Call Address will be ignored 1: I2C General Call Address accepted |
| D4-D0 | R | 0 0000 | Reserved. Write only default values. |
| BIT | Read/Write | Reset Value | DESCRIPTION |
| D7–D0 | R | 0000 0000 | Reserved. Write only zeros to these bits. |
| BIT | Read/Write | Reset Value | DESCRIPTION |
| D7 | R | 0 | DAC Power Status Flag 0: DAC powered down 1: DAC powered up |
| D6 | R | 0 | Reserved. Write only zeros to these bits. |
| D5 | R | 0 | Headphone Driver (HPOUT) Power Status Flag 0: HPOUT driver powered down 1: HPOUT driver powered up |
| D4-D0 | R | 0 0000 | Reserved. Write only zeros to these bits. |
| BIT | Read/Write | Reset Value | DESCRIPTION |
| D7–D5 | R | 000 | Reserved. Write only zeros to these bits. |
| D4 | R | 0 | DAC PGA Status Flag 0: Gain applied in DAC PGA is not equal to Gain programmed in Control Register 1: Gain applied in DAC PGA is equal to Gain programmed in Control Register" |
| D3–D0 | R | 0000 | Reserved. Write only zeros to these bits. |
| BIT | Read/Write | Reset Value | DESCRIPTION |
| D7-D0 | R | 0000 0000 | Reserved. Write only default values. |
| BIT | Read/Write | Reset Value | DESCRIPTION |
| D7 | R | 0 | DAC Overflow Status. This sticky flag will self clear on read 0: No overflow in DAC 1: Overflow has happened in DAC since last read of this register" |
| D6 | R | 0 | Reserved. Write only default value. |
| D5 | R | 0 | Reserved. Write only default value. |
| D4-D0 | R | 0 | Reserved. Write only default value. |
| BIT | Read/Write | Reset Value | DESCRIPTION |
| D7 | R | 0 | DAC Overflow Status. 0: No overflow in DAC 1: Overflow condition is present in DAC at the time of reading the register" |
| D6 | R | 0 | Reserved. Write only default value. |
| D5 | R | 0 | Reverved. Write only default value. |
| D4-D0 | R | 0 0000 | Reserved. Write only default value. |
| BIT | Read/Write | Reset Value | DESCRIPTION |
| D7 | R | 0 | HPOUT Over Current Detect Flag 0: Over Current not detected on HPOUT 1: Over Current detected on HPOUT (will be cleared when the register is read)" |
| D6-D4 | R | 000 | Reserved. Write only default values. |
| D3 | R | 0 | Reserved. Write only default value. |
| D2 | R | 0 | Reserved. Write only default value. |
| D1 | R | 0 | Reverved. Write only default value. |
| D0 | R | 0 | Reserved. Write only default value. |
| BIT | Read/Write | Reset Value | DESCRIPTION |
| D7-D0 | R | 0000 0000 | Reserved. Write only default values. |
| BIT | Read/Write | Reset Value | DESCRIPTION |
| D7 | R | 0 | HPOUT Over Current Detect Flag 0: Over Current not detected on HPOUT 1: Over Current detected on HPOUT |
| D6-D4 | R | 0 | Reserved. Write only default value. |
| D3 | R | 0 | Reserved. Write only default value. |
| D2 | R | 0 | Reserved. Write only default value. |
| D1 | R | 0 | Reserved. Write only default value. |
| D0 | R | 0 | Reserved. Write only default value. |
| BIT | Read/Write | Reset Value | DESCRIPTION |
| D7-D0 | R | 0000 0000 | Reserved. Write only default value. |
| BIT | Read/Write | Reset Value | DESCRIPTION |
| D7-D6 | R | 0 | Reserved. Write only default value. |
| D5 | R | 0 | Reserved. Write only default value. |
| D4 | R | 0 | Reserved. Write only default value. |
| D3 | R/W | 0 | INT1 Interrupt for Over Current Condition 0: Headphone Over Current condition will not generate a INT1 interrupt. 1: Headphone Over Current condition will generate a INT1 interrupt. |
| D2 | R | 0 | Reverved. Write only default value. |
| D1 | R | 0 | Reserved. Write only default value. |
| D0 | R/W | 0 | INT1 pulse control 0: INT1 is active high interrupt of 1 pulse of approx. 2ms duration 1: INT1 is active high interrupt of multiple pulses, each of duration 2ms. To stop the pulse train, read Page-0, Reg-42, or 44 |
| BIT | Read/Write | Reset Value | DESCRIPTION |
| D7-D6 | R | 0 | Reserved. Write only default value. |
| D5 | R | 0 | Reserved. Write only default value. |
| D4 | R | 0 | Reserved. Write only default value. |
| D3 | R/W | 0 | INT2 Interrupt for Over Current Condition 0: Headphone Over Current condition will not generate a INT2 interrupt. 1: Headphone Over Current condition will generate a INT2 interrupt. |
| D2 | R | 0 | Reserved. Write only default value. |
| D1 | R | 0 | Reserved. Write only default value. |
| D0 | R/W | 0 | INT2 pulse control 0: INT2 is active high interrupt of 1 pulse of approx. 2ms duration 1: INT2 is active high interrupt of multiple pulses, each of duration 2ms. To stop the pulse train, read Page-0, Reg-42, or 44 |
| BIT | Read/Write | Reset Value | DESCRIPTION |
| D7-D0 | R/W | 0000 0000 | Reserved. Write only Reset Values. |
| BIT | Read/Write | Reset Value | DESCRIPTION |
| D7–D6 | R | 00 | Reserved. Write only default values. |
| D5–D2 | R/W | 0000 | GPIO Control 0000: GPIO input/output disabled. 0001: GPIO input is used for secondary audio interface or clock input. Configure other registers to choose the functionality of GPIO input. 0010: GPIO is general purpose input 0011: GPIO is general purpose output 0100: GPIO output is CLKOUT 0101: GPIO output is INT1 0110: GPIO output is INT2 0111: GPIO output is 0 1000: GPIO output is secondary bit-clock for Audio Interface. 1001: GPIO output is secondary word-clock for Audio Interface. 1010: GPIO output is 0 1011-1101: Reserved. Do not use. 1110: GPIO output is DOUT for Audio Interface according to Register 53 programming. 1111: Reserved. Do not use. |
| D1 | R | X | GPIO Input Pin state, used along with GPIO as general purpose input |
| D0 | R/W | 0 | GPIO as general purpose output control 0: GPIO pin is driven to '0' in general purpose output mode 1: GPIO pin is driven to '1' in general purpose output mode |
| BIT | Read/Write | Reset Value | DESCRIPTION |
| D7–D5 | R | 000 | Reserved. Write only default values. |
| D4 | R/W | 1 | DOUT Bus Keeper Control 0: DOUT Bus Keeper Enabled 1: DOUT Bus Keeper Disabled |
| D3-D1 | R/W | 001 | DOUT MUX Control 000: DOUT disabled 001: DOUT disabled 010: DOUT is General Purpose Output 011: DOUT is CLKOUT 100: DOUT is INT1 101: DOUT is INT2 110: DOUT is Secondary BCLK 111: DOUT is Secondary WCLK |
| D0 | R/W | 0 | DOUT as General Purpose Output 0: DOUT General Purpose Output Value = 0 1: DOUT General Purpose Output Value = 1 |
| BIT | Read/Write | Reset Value | DESCRIPTION |
| D7–D3 | R | 0 0000 | Reserved. Write only reserved values. |
| D2–D1 | R/W | 01 | DIN function control 00: DIN pin is disabled 01: DIN is enabled for Primary Data Input or General Purpose Clock input 10: DIN is used as General Purpose Input 11: Reserved. Do not use |
| D0 | R | X | Value of DIN input pin. To be used when for General Purpose Input |
| BIT | Read/Write | Reset Value | DESCRIPTION |
| D7–D5 | R | 000 | Reserved. Write only reserved values. |
| D4-D1 | R/W | 0001 | MISO function control 0000: MISO buffer disabled 0001: MISO is used for data output in SPI interface, is disabled for I2C interface 0010: MISO is General Purpose Output 0011: MISO is CLKOUT output 0100: MISO is INT1 output 0101: MISO is INT2 output 0110: Reserved 0111: Reserved 1000: MISO is Secondary Data Output for Audio Interface 1001: MISO is Secondary Bit Clock for Audio Interface 1010: MISO is Secondary Word Clock for Audio Interface 1011-1111: Reserved. Do not use |
| D0 | R/W | 0 | Value to be driven on MISO pin when used as General Purpose Output 0: MISO General Purpose Output Value = 0 1: MISO General Purpose Output Value = 1 |
| BIT | Read/Write | Reset Value | DESCRIPTION |
| D7–D3 | R | 0 0000 | Reserved. Write only default values. |
| D2–D1 | R/W | 01 | SCLK function control 00: SCLK pin is disabled 01: SCLK pin is enabled for SPI clock in SPI Interface mode or when in I2C Interface enabled for Secondary Data Input or Secondary Bit Clock Input or Secondary Word Clock. 10: SCLK is enabled as General Purpose Input 11: Reserved. Do not use |
| D0 | R | X | Value of SCLK input pin when used as General Purpose Input |
| BIT | Read/Write | Reset Value | DESCRIPTION |
| D7–D0 | R | 0000 0000 | Reserved. Write only default values. |
| BIT | Read/Write | Reset Value | DESCRIPTION |
| D7–D5 | R | 0 | Reserved. Write only default value. |
| D4–D0 | R/W | 0 0001 | 0 0000: Reverved 0 0001: DAC Signal Processing Block PRB_P1 0 0010: DAC Signal Processing Block PRB_P2 0 0011: DAC Signal Processing Block PRB_P3 0 0100-1 1111: Reserved. Do not use |
| BIT | Read/Write | Reset Value | DESCRIPTION |
| D7–D0 | R | 0000 0000 | Reserved. Write only default values. |
| BIT | Read/Write | Reset Value | DESCRIPTION |
| D7 | R/W | 0 | DAC Channel Power Control 0: DAC Channel Powered Down 1: DAC Channel Powered Up |
| D6 | R | 0 | Reserved. Write only default value. |
| D5–D4 | R/W | 01 | DAC Data path Control 00: DAC data is disabled 01: DAC data is picked from Left Channel Audio Interface Data 10: DAC data is picked from Right Channel Audio Interface Data 11: DAC data is picked from Mono Mix of Left and Right Channel Audio Interface Data |
| D3–D2 | R | 01 | Reserved. Write only default values. |
| D1–D0 | R/W | 00 | DAC Channel Volume Control's Soft-Step control 00: Soft-Stepping is 1 step per 1 DAC Word Clock 01: Soft-Stepping is 1 step per 2 DAC Word Clocks 10: Soft-Stepping is disabled 11: Reserved. Do not use |
| BIT | Read/Write | Reset Value | DESCRIPTION |
| D7 | R | 0 | Reserved. Write only default value. |
| D6-D4 | R/W | 000 | DAC Auto Mute Control 000: Auto Mute disabled 001: DAC is auto muted if input data is DC for more than 100 consecutive inputs 010: DAC is auto muted if input data is DC for more than 200 consecutive inputs 011: DAC is auto muted if input data is DC for more than 400 consecutive inputs 100: DAC is auto muted if input data is DC for more than 800 consecutive inputs 101: DAC is auto muted if input data is DC for more than 1600 consecutive inputs 110: DAC is auto muted if input data is DC for more than 3200 consecutive inputs 111: DAC is auto muted if input data is DC for more than 6400 consecutive inputs |
| D3 | R/W | 1 | DAC Channel Mute Control 0: DAC Channel not muted 1: DAC Channel muted |
| D2 | R/W | 1 | Reserved. Write only default value. |
| D1-D0 | R/W | 00 | Reserved. Write only default values. |
| BIT | Read/Write | Reset Value | DESCRIPTION |
| D7–D0 | R/W | 0000 0000 | DAC Channel Digital Volume Control Setting 0111 1111-0011 0001: Reserved. Do not use 0011 0000: Digital Volume Control = +24dB 0010 1111: Digital Volume Control = +23.5dB … 0000 0001: Digital Volume Control = +0.5dB 0000 0000: Digital Volume Control = 0.0dB 1111 1111: Digital Volume Control = -0.5dB ... 1000 0010: Digital Volume Control = -63dB 1000 0001: Digital Volume Control = -63.5dB 1000 0000: Reserved. Do not use" |
| BIT | Read/Write | Reset Value | DESCRIPTION |
| D7–D0 | R | 0000 0000 | Reserved. Write only default values. |
| BIT | Read/Write | Reset Value | DESCRIPTION |
| D7–D0 | R | 1110 1110 | Reserved. Write only default values. |
| BIT | Read/Write | Reset Value | DESCRIPTION |
| D7–D0 | R | 0001 0000 | Reserved. Write only default values. |
| BIT | Read/Write | Reset Value | DESCRIPTION |
| D7–D0 | R | 1101 1000 | Reserved. Write only default values. |
| BIT | Read/Write | Reset Value | DESCRIPTION |
| D7–D0 | R | 0111 1110 | Reserved. Write only default values. |
| BIT | Read/Write | Reset Value | DESCRIPTION |
| D7–D0 | R | 1110 0011 | Reserved. Write only default values. |
| BIT | Read/Write | Reset Value | DESCRIPTION |
| D7–D0 | R | 0000 0000 | Reserved. Write only default values. |
| BIT | Read/Write | Reset Value | DESCRIPTION |
|---|---|---|---|
| D7–D0 | R | 0000 0000 | Reserved. Write only default values. |