SLAU472C February 2013 – November 2023 TAS2505 , TAS2505-Q1
As part of the PowerTune strategy, the analog properties of the DAC are adjusted. As a consequence, the full-scale signal swing achieved at the headphone and line outputs must be adjusted. Please see Table 3-9 for the proper gain compensation values across the different combinations.
| DAC PowerTune Mode Control | PowerTune Mode | Headphone Gain | |
|---|---|---|---|
| Page 1,Register 3, Bits (D4-D2) | CM = 0.75V, Gain for 375mVRMS output swing at 0dB full scale input | CM = 0.9V, Gain for 500mVRMS output swing at 0dB full scale input | |
| 000 | PTM_P3, PTM_P4 | 0 | 0 |
| 001 | PTM_P2 | 4 | 4 |
| 010 | PTM_P1 | 14 | 14 |