SLAU678C March 2016 – November 2022
The isolation jumper block at jumper J101 can connect or disconnect signals that cross from the eZ-FET domain into the MSP430FR5994 target domain. This includes eZ-FET Spy-Bi-Wire signals, application UART signals, and 3.3-V and 5-V power (see Table 2-2 and Figure 2-5).
Reasons to open these connections:
| Jumper | Description |
|---|---|
| GND | Ground |
| 5V | 5-V VBUS from USB |
| 3V3 | 3.3-V rail, derived from VBUS in the eZ-FET domain |
| RXD << | Backchannel UART: The target MSP430FR5994 receives data through this signal. The arrows indicate the direction of the signal. |
| TXD >> | Backchannel UART: The target MSP430FR5994 sends data through this signal. The arrows indicate the direction of the signal. |
| SBW RST | Spy-Bi-Wire debug: SBWTDIO data signal. This pin also functions as the RST signal (active low). |
| SBW TST | Spy-Bi-Wire debug: SBWTCK clock signal. This pin also functions as the TST signal. |
Figure 2-5 eZ-FET Isolation Jumper Block Diagram