SLAU892 March 2023 AFE11612-SEP
The AFE11612EVM provides electrical connections to the device supply pins. Table 2-1 shows these connections.
AFE11612EVM Connector | Supply Name | Voltage Range |
---|---|---|
J1 | VCC | 1.8 V to 5.5 V |
J2 | VDD | 1.8 V to 5.5 V (5 V available from the USB). Remove J6 if applying an external VDD to the AFE. |
J3 | VIO | 1.8 V to 5.5 V |
J4 | GND | 0 V |
The jumper settings on the AFE11612EVM are crucial to the proper operation of the EVM. Table 2-2 provides the details of the configurable jumper settings on the EVM.
Jumper | Default Position | Available Option | Description |
---|---|---|---|
J6.1-2 | Closed: 5-V USB supply connected to EVM VDD supply | Open: 5-V USB supply disconnected from EVM VDD supply | External or onboard VDD selection |
J6.3-4 | Closed: 3.3-V USB supply connected to EVM VIO supply | Open: 3.3-V USB supply disconnected from EVM VIO supply | External or onboard VIO selection |
J10, J11, J12, J14, J15 | 2-3: I2C enabled | 1-2: SPI enabled | I2C or SPI selection |
J5 |
Closed: EVM VDD supply connected to AFE VCC | Open: EVM VDD supply disconnected from AFE VCC | AFE VCC source selection |
If an external supply is applied to the EVM, remove jumper J6.1 to disconnect the 5-V USB supply from the DAC VDD pin.