SLAU951 June   2025 MSPM0H3216

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Hardware Overview
    2. 2.2 Power Requirements
    3. 2.3 XDS110 Debug Probe
    4. 2.4 Measure Current Draw of the MSPM0H3216
    5. 2.5 Clocking
    6. 2.6 BoosterPack Plug-in Module Pinout
  9. 3Software
    1. 3.1 Software Development Options
    2. 3.2 Out-of-Box GUI
    3. 3.3 CCS Cloud
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layout
    3. 4.3 Bill of Materials (BOM)
  11. 5Additional Information
    1. 5.1 Trademarks
  12. 6Related Documentation
    1. 6.1 Supplemental Content

Power Requirements

The LP-MSPM0H3216 only needs the USB plugged in and the debugger jumper block populated to power the device. With the on-board LDO, the 5V USB supply is converted to 3.3v with a supply of 500mA. The LaunchPad can also be powered via the 3.3v or 5v headers via an external supply. Do not exceed 3.3V on the 3.3v rail or 5V on the 5V rail.

Figure 2-2 shows the power connections on the LP-MSPM0H3216.

LP-MSPM0H3216 LP-MSPM0H3216 Power
                    Connections Figure 2-2 LP-MSPM0H3216 Power Connections