SLAU951 June 2025 MSPM0H3216
The MSPM0H3216 LaunchPad™ development kit is an easy-to-use evaluation module for the MSPM0H3216 microcontroller (MCU). The LaunchPad kit contains everything needed to start developing on the MSPM0H321x microcontroller platform, including an onboard debug probe for programming and debugging. The board also features on board buttons, LEDs, and an RGB LED for quick integration of a simple user interface.
The MSPM0H3216 is an Arm® Cortex® 32-bit M0+ CPU with a frequency up to 32MHz. The device features 64KB of embedded flash memory combined with 8KB of on-chip RAM.