SLAZ753C October 2025 – November 2025 MSPM0C1103 , MSPM0C1103-Q1 , MSPM0C1104 , MSPM0C1104-Q1
TIMER Module
Functional
TIMER re-enable may be missed if done close to zero event
When using a TIMER in one shot mode, TIMER re-enable may be missed if done close to zero event. The HW update to the timer enable bit will take a single functional clock cycle. For example, if the timer's clock source is 32.768kHz and clock divider of 3, then it will take ~100us to have the enable bit set to 0 properly.
Wait 1 functional clock cycle before re-enabling the timer OR the timer can be disabled first before re-enabling.
Disable the counter with CTRCTL.EN = 0, then reenable with CTRCTL.EN = 1