SLAZ753C October   2025  – November 2025 MSPM0C1103 , MSPM0C1103-Q1 , MSPM0C1104 , MSPM0C1104-Q1

 

  1.   1
  2.   Abstract
  3. 1Functional Advisories
  4. 2Preprogrammed Software Advisories
  5. 3Debug Only Advisories
  6. 4Device Nomenclature
    1. 4.1 Device Symbolization and Revision Identification
  7. 5Advisory Descriptions
    1. 5.1  Fixed by Compiler Advisories
    2. 5.2  ADC_ERR_05
    3. 5.3  CPU_ERR_01
    4. 5.4  CPU_ERR_02
    5. 5.5  CPU_ERR_03
    6. 5.6  FLASH_ERR_04
    7. 5.7  FLASH_ERR_05
    8. 5.8  FLASH_ERR_06
    9. 5.9  FLASH_ERR_08
    10. 5.10 GPIO_ERR_03
    11. 5.11 GPIO_ERR_04
    12. 5.12 I2C_ERR_03
    13. 5.13 I2C_ERR_04
    14. 5.14 I2C_ERR_05
    15. 5.15 I2C_ERR_06
    16. 5.16 I2C_ERR_07
    17. 5.17 I2C_ERR_08
    18. 5.18 I2C_ERR_09
    19. 5.19 I2C_ERR_10
    20. 5.20 I2C_ERR_13
    21. 5.21 RST_ERR_01
    22. 5.22 SPI_ERR_03
    23. 5.23 SPI_ERR_04
    24. 5.24 SPI_ERR_05
    25. 5.25 SPI_ERR_06
    26. 5.26 SPI_ERR_07
    27. 5.27 SYSCTL_ERR_03
    28. 5.28 SYSOSC_ERR_02
    29. 5.29 TIMER_ERR_01
    30. 5.30 TIMER_ERR_04
    31. 5.31 TIMER_ERR_06
    32. 5.32 TIMER_ERR_07
    33. 5.33 UART_ERR_01
    34. 5.34 UART_ERR_02
    35. 5.35 UART_ERR_04
    36. 5.36 UART_ERR_05
    37. 5.37 UART_ERR_06
    38. 5.38 UART_ERR_07
    39. 5.39 UART_ERR_08
    40. 5.40 UART_ERR_09
    41. 5.41 UART_ERR_10
    42. 5.42 UART_ERR_11
  8. 6Revision History

UART_ERR_06

UART Module

Category

Functional

Function

Unexpected behavior RTOUT/Busy/Async in UART 9-bit mode

Description

UART receive timeout (RTOUT) is not working correctly in multi node scenario, where one UART will act as controller and other UART nodes as peripherals , each peripheral is configured with different address in 9-bit UART mode.
First UART controller communicated with UART peripheral1, by sending peripheral1's address as a first byte and then data, peripheral1 has seen the address match and received the data. Once controller is done with peripheral1, peripheral1 is not setting the RTOUT after the configured timeout period, if controller immediately starts the communication with another UART peripheral (peripheral2) which is configured with different address on the bus. The peripheral1 RTOUT counter is resetting while communication ongoing with peripheral2 and peripheral1  setting it's RTOUT only after UART controller is completed the communication with peripheral2 .
Similar behavior observed with BUSY and Async request. Busy and Async request is setting even if address does not match while controller communicating with other peripheral on the bus.

Workaround

Do not use RTOUT/ BUSY /Async clock request behavior in multi node UART communication where single controller is tied to multiple peripherals.