SLAZ780A September   2026  – September 2026 TMS320C6410 , TMS320C6412 , TMS320C6413 , TMS320C6418 , TMS320DM640 , TMS320DM642 , TMS320DM642Q , TMS320DM643

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Package Redesign Details
  5. 2Revision History

Package Redesign Details

Explanation

The ZNZ and ZDK packages containing Tin-Lead (SnPb) die bumps are being phased out and replaced with completely lead-free CNZ and CDK packages containing Tin-Silver (SnAg) die bumps.

These lead-free packages (CNZ and CDK) offer datasheet equivalent electrical performance, footprint compatibility, using the same BGA map and x-y dimensions as the ZNZ and ZDK packages, respectively.

When referencing the device datasheet, use the new package designators in place of the discontiued package designators throughout the document.

See the following pages for the updated Lead-free CNZ and CDK package drawings.

Table 1-1 Package Designator
Old Package DesignatorsNew Package Designators
ZNZ CNZ
ZDK CDK

Reason for Discontinuance

Due to receiving an End-Of-Life notice from the supplier of a tin-lead (SnPb) bump material used in the ZNZ and ZDK packages, we are phasing out devices in the ZNZ and ZDK packages.

These ZNZ and ZDK devices have now been converted to lead-free CNZ and CDK packages, respectively.

Devices Affected

The following table describes the devices affected, the old and new package designators, and references to the device datasheet.

Table 1-2 Devices and Nomenclature
Discontinued Devices New DevicesDevice Data Sheet
TMS320C6412AZNZxxxx TMS320C6412ACNZxxxx SPRS219J
TMS320DM640AZDKxxxx TMS320DM640ACDKxxxx SPRS222F
TMS320DM640AZNZxxxx TMS320DM640ACNZxxxx SPRS222F
TMS320DM642AZDKxxxx TMS320DM642ACDKxxxx SPRS200N
TMS320DM642AZNZxxxx TMS320DM642ACNZxxxx SPRS200N
TMS320DM643AZNZxxxx TMS320DM643ACNZxxxx SPRS269D
TS320DRA342AZDKxxxx TS320DRA342ACDKxxxx SPRS577
TMS320C6410 TMS320C6412 TMS320C6413 TMS320C6418 TMS320DM640 TMS320DM642 TMS320DM642Q TMS320DM643 TMS320DRA342
TMS320C6410 TMS320C6412 TMS320C6413 TMS320C6418 TMS320DM640 TMS320DM642 TMS320DM642Q TMS320DM643 TMS320DRA342
TMS320C6410 TMS320C6412 TMS320C6413 TMS320C6418 TMS320DM640 TMS320DM642 TMS320DM642Q TMS320DM643 TMS320DRA342
TMS320C6410 TMS320C6412 TMS320C6413 TMS320C6418 TMS320DM640 TMS320DM642 TMS320DM642Q TMS320DM643 TMS320DRA342
TMS320C6410 TMS320C6412 TMS320C6413 TMS320C6418 TMS320DM640 TMS320DM642 TMS320DM642Q TMS320DM643 TMS320DRA342
TMS320C6410 TMS320C6412 TMS320C6413 TMS320C6418 TMS320DM640 TMS320DM642 TMS320DM642Q TMS320DM643 TMS320DRA342