SLCA006A June 2025 – July 2026 LM339 , LM393 , LMH7322 , TL331 , TLV1812 , TLV1871 , TLV1872 , TLV3211 , TLV3211-Q1 , TLV3601 , TLV3604
Differential outputs use two outputs that are always 180° out of phase. The differential scheme has a tremendous advantage over single-ended schemes as differential is less susceptible to common mode noise. The receivers respond only to differential voltages. Noise coupled onto the interconnect is seen as common mode modulations by the receivers and is rejected. Conversely, the balanced current paths can reduce radiated EMI by using balanced lines or twisted pairs.