SLDU007C March 2012 – November 2015
An RS-232 transceiver (MAX3221) is present on the EVM that can be used as a debugging interface from the 8051 MCU to a host PC. The circuit connects the TXD and RXD pins on the PGA450-Q1 device to the MAX3221 device. The RX and TX RS-232 signals are routed to a standard DB-9 connector on the EVM. The RS-232 circuit is shown in Figure 5.
Figure 5. RS232 Transceiver