SLFS022J September 1973 – February 2025 NA555 , NE555 , SA555 , SE555 , SE555M
PRODUCTION DATA
The sequential timer application chains together multiple mono-stable timers. The joining components are the 33kΩ resistors and 0.001µF capacitors. The output high to low edge passes a 10µs start pulse to the next monostable.