SLIS187C June 2021 – March 2022 TLC6A598
PRODUCTION DATA
| DESIGN PARAMETER | DESCRIPTION | EXAMPLE VALUE |
|---|---|---|
| Vsupply | Supply voltage for the LED strings | 5 V to 50 V |
| VCC | Supply voltage for the TLC6A598 | 3 V to 5.5 V |
| VLED | LED forward voltage | 3.3 V (typical) |
| ILED | LED current | 50 mA to 350 mA |