SLIS187C June   2021  – March 2022 TLC6A598

PRODUCTION DATA  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Timing Requirements
    7. 6.7 Timing Waveforms
    8. 6.8 Typical Characteristics
  7. Parameter Measurement Information
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Serial-In Interface
      2. 8.3.2 Clear Registers
      3. 8.3.3 Output Channels
      4. 8.3.4 Register Clock
      5. 8.3.5 Cascade Through SER OUT
      6. 8.3.6 Output Control
      7. 8.3.7 Clamping Structure
      8. 8.3.8 Protection Functions
        1. 8.3.8.1 Overcurrent Protection
        2. 8.3.8.2 Output Detection
        3. 8.3.8.3 Serial Communication Error
        4. 8.3.8.4 Thermal Shutdown
      9. 8.3.9 Interface
        1. 8.3.9.1 Register Write
        2. 8.3.9.2 Register Read
        3. 8.3.9.3 Shift-Register Communication-Fault Detection
    4. 8.4 Device Functional Modes
      1. 8.4.1 Operation With VCC < 3 V
      2. 8.4.2 Operation With 5.5 V ≤ VCC ≤ 7 V
    5. 8.5 Register Maps
      1. 8.5.1 Configuration Register(Offset=0h)[reset=0h]
      2. 8.5.2 Fault Readback Register(Offset=1h)[reset=0h]
  9. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application 1
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
      3. 9.2.3 Application Curves
    3. 9.3 Typical Application 2
      1. 9.3.1 Design Requirements
      2. 9.3.2 Detailed Design Procedure
    4. 9.4 Typical Application 3
      1. 9.4.1 Design Requirements
      2. 9.4.2 Detailed Design Procedure
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Receiving Notification of Documentation Updates
    2. 12.2 Support Resources
    3. 12.3 Trademarks
    4. 12.4 Electrostatic Discharge Caution
    5. 12.5 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Application Information

The TLC6A598 device is a serial-in, parallel-out, power and logic, 8-bit shift register with low-side open-drain DMOS output ratings of 50-V and 350-mA continuous sink-current capabilities when VCC = 5 V. The device is designed to drive resistive loads and is particularly well-suited as an interface between a microcontroller and LEDs or lamps. The device also provides up to 7000 V of ESD protection when tested using the human body model and 1500 V when using the machine model.

The serial output (SEROUT) clocks out of the device on the falling edge of SRCK to provide additional hold time for cascaded applications. Connect the device (SEROUT) pin to the next device (SERIN) for daisy chain. This connection provides improved performance for applications where clock signals can be skewed, devices are not located near one another, or the system must tolerate electromagnetic interference.