SLIS187C June   2021  – March 2022 TLC6A598

PRODUCTION DATA  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
  4. 4 Revision History
  5. 5 Pin Configuration and Functions
  6. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Timing Requirements
    7. 6.7 Timing Waveforms
    8. 6.8 Typical Characteristics
  7. 7 Parameter Measurement Information
  8. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Serial-In Interface
      2. 8.3.2 Clear Registers
      3. 8.3.3 Output Channels
      4. 8.3.4 Register Clock
      5. 8.3.5 Cascade Through SER OUT
      6. 8.3.6 Output Control
      7. 8.3.7 Clamping Structure
      8. 8.3.8 Protection Functions
        1. 8.3.8.1 Overcurrent Protection
        2. 8.3.8.2 Output Detection
        3. 8.3.8.3 Serial Communication Error
        4. 8.3.8.4 Thermal Shutdown
      9. 8.3.9 Interface
        1. 8.3.9.1 Register Write
        2. 8.3.9.2 Register Read
        3. 8.3.9.3 Shift-Register Communication-Fault Detection
    4. 8.4 Device Functional Modes
      1. 8.4.1 Operation With VCC < 3 V
      2. 8.4.2 Operation With 5.5 V ≤ VCC ≤ 7 V
    5. 8.5 Register Maps
      1. 8.5.1 Configuration Register(Offset=0h)[reset=0h]
      2. 8.5.2 Fault Readback Register(Offset=1h)[reset=0h]
  9. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application 1
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
      3. 9.2.3 Application Curves
    3. 9.3 Typical Application 2
      1. 9.3.1 Design Requirements
      2. 9.3.2 Detailed Design Procedure
    4. 9.4 Typical Application 3
      1. 9.4.1 Design Requirements
      2. 9.4.2 Detailed Design Procedure
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Receiving Notification of Documentation Updates
    2. 12.2 Support Resources
    3. 12.3 Trademarks
    4. 12.4 Electrostatic Discharge Caution
    5. 12.5 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Description

The TLC6A598 device is a monolithic, high-voltage, high-current power 8-bit shift register designed for use in systems that require relatively high load power, such as LEDs.

The device contains a built-in voltage clamp on the outputs for inductive transient protection. Power driver applications include relays, solenoids, and other high-current or high-voltage loads. Each open-drain DMOS transistor features an independent chopping current-limiting circuit to prevent damage in the case of a short circuit.

This device contains an 8-bit serial-in, parallel-out shift register that feeds an 8-bit D-type storage register. Outputs are low-side, open-drain DMOS transistors with output ratings of 50 V and 350-mA continuous sink-current capabilities. A built-in load open or load short diagnostic mechanism provides enhanced safety protection. The device provides a cycle redundancy check to verify register values in the shift registers. In read-back mode, the device provides 6 bits of the CRC remainder. The MCU can read back the CRC remainder and check if the remainder is correct to determine whether the communication loop between MCU and device is good.

The TLC6A598 characterization is for operation over the operating ambient temperature range of −55°C to 125°C.

Device Information(1)
PART NUMBERPACKAGEBODY SIZE (NOM)
TLC6A598SOIC (24)15.70 mm × 7.50 mm
For all available packages, see the orderable addendum at the end of the data sheet.
Typical Application Schematic