SLIS187C June 2021 – March 2022 TLC6A598
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
tPLH | Propagation delay time from G to output, low-to-high level |
30 | ns | ||
tPHL | Propagation delay time from G to output, high-to-low level |
22 | ns | ||
tr | Rise time, drain output | 25 | ns | ||
tf | Fall time, drain output | 35 | ns | ||
tpd | Propagation delay time, SRCK falling edge to SEROUT change | 10 | ns | ||
tor | SEROUT rise time (10% to 90%) | 3 | ns | ||
tof | SEROUT fall time (90% to 10%) | 2 | ns | ||
fSRCK | Serial clock frequency | 10 | MHz | ||
tSRCK_WH | SRCK pulse duration, high | 30 | ns | ||
tSRCK_WL | SRCK pulse duration, low | 30 | ns | ||
tsu | Setup time, SER IN high before SRCK rise | 10 | ns | ||
th | Hold time, SER IN high after SRCK rise | 10 | ns | ||
tw | SER IN pulse duration | 20 | ns | ||
ta | Reverse-recovery-current rise time | 80 | ns | ||
trr | Reverse-recovery time | 100 | ns | ||
td | Last SRCK rise to RCK rise | 200 | ns |