SLLA640 April 2025 ISO1228
The ISO1228 can operate the SPI pins in two modes controlled by BURST_EN (pin 29): Normal and Burst mode. The SYNC (pin 28) can be used for easy synchronization to the MCU which is covered in the subsequent sections.