SLLA664 March   2025 MCF8315A , MCF8315C , MCF8315C-Q1 , MCF8315D , MCF8316A , MCF8316C-Q1 , MCF8316D , MCF8329A , MCT8315A , MCT8316A , MCT8316A-Q1 , MCT8329A

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2EEPROM Read and Write Procedure
    1. 2.1 EEPROM Read
    2. 2.2 EEPROM Write
    3. 2.3 CRC
  6. 3Summary
  7. 4References

Summary

TI recommends following the EEPROM read or write sequence as detailed in this application note. MCx devices read the EEPROM content for configuration or initialization of the motor control parameters - hence this is critical to follow the appropriate EEPROM read or write procedure for reliable device operation.