SLLA683 July   2026 ISO6020 , ISO6021 , ISO6040 , ISO6041 , ISO6042 , ISO6061 , ISO6062 , ISO6063 , ISO6420 , ISO6420-Q1 , ISO6421 , ISO6421-Q1 , ISO6431 , ISO6431-Q1 , ISO6440 , ISO6440-Q1 , ISO6441 , ISO6441-Q1 , ISO6442 , ISO6442-Q1 , ISO6461 , ISO6462 , ISO6463

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2 Narrow Body Package Comparisons for 3.7mm and 4mm Creepage and Clearance Packages
    1. 2.1 Two Channel Devices in Narrow Body Package Comparisons
    2. 2.2 3, 4, and 6 Channel Devices in Narrow Body Package Comparisons
  6. 3 Wide Body Package Comparisons for 8mm Creepage and Clearance
    1. 3.1 2 Channel Devices in Wide Body Package Comparisons
    2. 3.2 3, 4, and 6 Channel Devices in Wide Body Package Comparisons
  7. 4Summary
  8. 5References

3, 4, and 6 Channel Devices in Wide Body Package Comparisons

Table 3-4 summarizes the advantages of the 16-DFP, used for 3 and 4 channel devices, and the 20-DFP, used for 6 channel devices, with respect to the traditional 16-DW package for 3, 4, and 6 channel devices. The 6 channel devices gain an extra functional pin per side in a 20-DFP, which is utilized for new functionality in some digital isolator families.

Table 3-2 3, 4 and 6 Channel Digital ISO in wide, 8mm creepage and clearance packages
Package Channel Count Device ISO Rating Creepage and Clearance (mm) % area savings vs Traditional Package (16-DW) Area (mm2) X (mm) Y (mm) Pin Pitch (mm Z (mm)
(PCB land pattern lead to lead maximum) (package body size maximum) (height of package above PCB maximum)
20-DFP (Wide-SSOP) 6 Reinforced >8 63.2 10.9 5.8 0.5 2.65
16-DW (Wide-SOIC) (Traditional Package) 3, 4, 6 Reinforced, Basic >8 Traditional (Reference) 119.7 11.4 10.5 1.27 2.65
16-DFP (Wide-SSOP) 3, 4 Reinforced >8 52.3 10.9 4.8 0.5 2.65
 3, 4 and 6 Channel Digital
                        ISO in Wide Packages, Area Comparison (mm2): Traditional 16-DW
                        (Wide-SOIC) vs Small Form Factor 16-DFP and 20-DFP (Wide-SSOP) Figure 3-5 3, 4 and 6 Channel Digital ISO in Wide Packages, Area Comparison (mm2): Traditional 16-DW (Wide-SOIC) vs Small Form Factor 16-DFP and 20-DFP (Wide-SSOP)
 3, 4 and 6 Channel Digital
                        ISO in Wide Packages, Package Percentage Comparison: Traditional 16-DW
                        (Wide-SOIC) vs Small Form Factor 16-DFP and 20-DFP (Wide-SSOP) Figure 3-6 3, 4 and 6 Channel Digital ISO in Wide Packages, Package Percentage Comparison: Traditional 16-DW (Wide-SOIC) vs Small Form Factor 16-DFP and 20-DFP (Wide-SSOP)